Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 0.250 |
| Bend radius min (mm) | 6.350 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | 4245-0225-0100 |
| Certifications | DOT FMVSS 106 |
| Color | Green |
| Compliances | SAE J1131SAE J2494-3SAE J844 |
| Construction | Extruded |
| Inside diameter (inch) | 0.08 |
| Inside diameter (mm) | 2.03 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.12 |
| Outside diameter (mm) | 3.05 |
| Reinforcement material | Fabric |
| Series | 4245 Series |
| Size | -2 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.02 |
| Tube wall thickness (mm) | 0.58 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789365828 |