Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 0.500 |
| Bend radius min (mm) | 12.700 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Certifications | DOT FMVSS 106 |
| Color | Green |
| Compliances | SAE J1131SAE J2494-3SAE J844 |
| Construction | Extruded |
| Inside diameter (inch) | 0.09 |
| Inside diameter (mm) | 2.29 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.15 |
| Outside diameter (mm) | 3.81 |
| Reinforcement material | Fabric |
| Series | 4245 Series |
| Size | -2 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.03 |
| Tube wall thickness (mm) | 0.79 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688020075 |