Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Fuel |
| Bend radius min (inch) | 1.000 |
| Bend radius min (mm) | 25.400 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | 4245-0412-0100 |
| Color | Red |
| Compliances | SAE J844 |
| Conditional temp range | Air Brake -40C to 93C |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Cover material | Thermoplastic |
| Impulse cycle (cycles) | 125000 |
| Inside diameter (inch) | 0.17 |
| Inside diameter (mm) | 4.30 |
| Lay line style | Ink jet |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.40 |
| Package form | Reel |
| Qualified hose fittings | Push to connect |
| Reinforcement material | Yarn |
| Series | 4245 Series |
| Size | -4 |
| Tube material | Nylon 12 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789335975 |
