Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | AirFuel |
| Bend radius min (inch) | 1.000 |
| Bend radius min (mm) | 25.400 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | 4245-04126-001 |
| Color | Red |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Thermoplastic |
| Fixed Length | 304.900 |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.17 |
| Inside diameter (mm) | 4.32 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.35 |
| Reinforcement material | Nylon |
| Series | 4225 Series |
| Size | -4 |
| Tube material | Thermoplastic |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
