Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.125 |
| Bend radius min (mm) | 28.575 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | 4245-05264 |
| Certifications | DOT FMVSS 106 |
| Color | Blue |
| Compliances | SAE J1131SAE J2494-3SAE J844 |
| Construction | Extruded |
| Inside diameter (inch) | 0.23 |
| Inside diameter (mm) | 5.89 |
| Outside diameter (inch) | 0.32 |
| Outside diameter (mm) | 8.00 |
| Reinforcement material | Yarn |
| Size | -5 |
| Tube material | Nylon 12 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |