Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.000 |
| Bend radius min (mm) | 25.400 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Certifications | DOT FMVSS 106 |
| Compliances | SAE J844 |
| Conductivity | Non-conductive |
| Inside diameter (inch) | 0.17 |
| Inside diameter (mm) | 4.32 |
| Outside diameter (inch) | 0.24 |
| Outside diameter (mm) | 6.10 |
| Size | -4 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789356536 |