Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Axle chamber |
| Bend radius min (inch) | 1.750 |
| Bend radius min (mm) | 45.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Catalog Item | EC03806-300RC |
| Compliances | SAE J1402 |
| Construction | 1 Ply braid |
| Cover material | EPDM |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink jet |
| Length (in) | 3600.00000 |
| Length (mm) | 91440.00000 |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.81 |
| Package form | Reel |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | 338 P |
| Reinforcement material | Fabric |
| Series | EC038 Series |
| Size | -6 |
| Tube material | EPDM |
| Working pressure max (bar) | 15 |
| Working pressure max (psi) | 225 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
