Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 2.000 |
Bend radius min (mm) | 51.000 |
Brand | Danfoss |
Burst pressure (bar) | 62 |
Burst pressure (psi) | 900 |
Color | Black |
Construction | 1 Ply braid |
Cover material | EPDM |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
InspectionText | Cut the hose to 20MT. |
Lay line style | Ink jet |
Length (in) | 3000.00000 |
Length (mm) | 76200.00000 |
Outside diameter (inch) | 0.87 |
Outside diameter (mm) | 22.20 |
Package form | Reel |
Reinforcement material | Fabric |
Series | EC038 Series |
Size | -8 |
Tube material | EPDM |
Working pressure max (bar) | 15 |
Working pressure max (psi) | 225 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146032034 |