Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air compressor discharge |
| Bend radius min (inch) | 2.250 |
| Bend radius min (mm) | 57.200 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | H01010-250R |
| Color | Black |
| Compliances | SAE J1402 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.52 |
| Inside diameter (mm) | 13.20 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.81 |
| Package form | Reel |
| Product height in | 0.520 |
| Product height mm | 13.200 |
| Product width in | 0.520 |
| Product width mm | 13.200 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Brass plated steel wire |
| Series | H0101 Series |
| Size | -10 |
| Tube material | EPDM |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -51 |
| Working temperature min (F) | -60.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789341198 |
