Air conditioning hose and tubing
Our EverCool A/C hoses tout industry-leading features like near-zero permeation, minimal bend radius, and the widest-in-class temperature ranges. This versatile product line is qualified for all common refrigerants and refrigerant oils, which allows you to meet a variety of customer, industry, and environmental requirements with a single product.
Features and benefits
- Near-zero permeability
- Tight bend radius
- Widest available temperature ranges
- Specifications exceed SAE J3062 standards
- Compatible with multiple refrigerants including R1234yf
- Fracture and kink resistance
Applications
- Air conditioning
- Agricultural vehicles
- Bus and truck
- Construction vehicles
- Mobile A/C
- Military vehicles
- Refrigeration
Products shown: 0