Engine fittings
We have a full range of engine and fuel fittings available to complement our selection of engine and fuel hoses and tubing.
Features and benefits
- Reusable, crimp, field-attachable, and swage models
- Dura-Kote or zinc plating
- Compatible with hydraulic fluids, air, gasoline, fuel, and lubricating oils
- Brass, stainless steel, and carbon steel models
- Available in straight, 15°, 30°, 45°, 60°, and 90°
Applications
- Agricultural and manufacturing equipment
- Air brake hose lines
- High-pressure truck hose in transmission, fuel, and diesel fuel lines
- Low- and medium-pressure hydraulics
- Low-pressure air, fuel, and oil systems
- Medium-pressure air, fuel, grease, oil, truck, and power steering lines
- Medium-pressure high-temperature hose lines
Use our crimp spec tool to ensure the perfect fit.
Products shown: 0