Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.810 |
| A dimension MM | 20.570 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.280 |
| Catalog Item | 00903H-A04 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -3 |
| Finish plating | None |
| Hose cut off factor IN | 0.410 |
| Hose cut off factor MM | 10.414 |
| Hose size | -3 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 0.810 |
| Product length mm | 20.574 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UN |