Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.306 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 00904B-104 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -4 |
| Inside diameter IN | 0.284 |
| Inside diameter MM | 7.210 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975056783 |
| Proposition 65 | Cancer and Reproductive Harm |
