Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.270 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 00904B-604 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.570 |
| Hose size | -4 |
| Inside diameter IN | 0.173 |
| Inside diameter MM | 4.390 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975056790 |
| Proposition 65 | Cancer and Reproductive Harm |
