Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.325 |
| A dimension MM | 33.660 |
| Angle shape | 90 Degree |
| Catalog Item | 00905H-C04 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.760 |
| Hose cut off factor MM | 19.440 |
| Hose size | -5 |
| Inside diameter IN | 0.234 |
| Inside diameter MM | 5.940 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.325 |
| Product length mm | 33.655 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.810 |
| Series | 009 H |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308832 |