Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.370 |
| A dimension MM | 34.798 |
| Angle shape | Straight |
| Catalog Item | 00906H-104 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.574 |
| Hose size | -4 |
| Inside diameter IN | 0.277 |
| Inside diameter MM | 7.036 |
| Product height in | 0.745 |
| Product height mm | 18.923 |
| Product length in | 1.370 |
| Product length mm | 34.798 |
| Product material | Brass |
| Product width in | 0.745 |
| Product width mm | 18.923 |
| Reusable socket hex IN | 0.750 |
| Reusable socket hex MM | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306012 |