Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.940 |
| A dimension MM | 100.076 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25118-20.123NG |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.840 |
| Drop dimension MM | 122.94 |
| End size 1 | -20 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.056 |
| Hose size | -16 |
| Inside diameter IN | 0.910 |
| Inside diameter MM | 23.114 |
| Product height in | 4.840 |
| Product height mm | 122.936 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | A/C Crimp |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 27.990 |