Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.540 |
| A dimension MM | 115.316 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH22829-6-8.1 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 33.02 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.270 |
| Hose cut off factor MM | 83.058 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 1.492 |
| Product height mm | 37.897 |
| Product length in | 4.540 |
| Product length mm | 115.316 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | A/C Crimp |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.394 |
| Tube OD 1 MM | 10.010 |