Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.051 |
| A dimension MM | 77.495 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.116 |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.114 |
| Hose cut off factor MM | 28.296 |
| Hose size | -12 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread size 1 | 1 3/16-12 UN |