Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.925 |
| A dimension MM | 23.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 13.012-28-25AH |
| Compatible hose ID IN | 1.560 |
| Compatible hose ID MM | 39.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -28 |
| End Type 1 | Male metric swivel |
| Finish plating | Zinc nickel |
| Hose size | -25 |
| Inside diameter IN | 1.307 |
| Inside diameter MM | 33.198 |
| Product height in | 1.614 |
| Product height mm | 40.996 |
| Product length in | 0.886 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Thread size 1 | M36x2 |