Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.268 |
| A dimension MM | 32.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F10-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Finish plating | Zinc nickel |
| Hose size | -10 |
| Inside diameter IN | 0.811 |
| Inside diameter MM | 20.599 |
| Product height in | 1.177 |
| Product height mm | 29.896 |
| Product length in | 1.268 |
| Product length mm | 32.207 |
| Product material | Carbon steel |
| Product width in | 1.177 |
| Product width mm | 29.896 |
| Series | OTC |