Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40104-06C |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Hose size | -6 |
| Inside diameter IN | 0.710 |
| Inside diameter MM | 18.034 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291660 |
