Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40105-16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Hose size | -16 |
| Inside diameter IN | 1.232 |
| Inside diameter MM | 31.293 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291417 |
