Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.900 |
| Angle shape | Straight |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | 1Y16FR16 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.200 |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |