Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.560 |
| A dimension MM | 14.224 |
| Angle shape | Straight |
| Catalog Item | 5420-25-4S |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.567 |
| Inside diameter MM | 14.402 |
| Product height in | 0.831 |
| Product height mm | 21.107 |
| Product length in | 0.560 |
| Product length mm | 14.224 |
| Product material | Carbon steel |
| Product width in | 0.831 |
| Product width mm | 21.107 |
| Thread size 1 | 5/8-18 UNF |