Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.910 |
| A dimension MM | 97.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Compatible hoses | H470 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.900 |
| End size 1 | -6 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Hose size | -6 |
| Inside diameter IN | 0.505 |
| Inside diameter MM | 12.830 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | E Series |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522083645 |
