Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.420 |
| A dimension MM | 86.860 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 75706E-486 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 14 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.937 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522085564 |
