Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.780 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Danfoss |
| Catalog Item | 75706E-756 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.938 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.900 |
| End size 1 | -6 |
| End type 1 | Compression Fitting |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.375 |
| Hose cut off factor MM | 34.925 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.937 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | 757 E |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.313 |
| Tube OD 1 MM | 7.938 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975770405 |
