Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.940 |
| A dimension MM | 74.670 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End type 1 | Compression Fitting |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.000 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.937 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522083317 |
![Hose Fittings 75700E-W00 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215529%2FID433158373756-0101_preview.jpg&w=1920&q=75)