Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.300 |
| A dimension MM | 109.220 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 75706E-Y36 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Product height in | 0.310 |
| Product height mm | 7.874 |
| Product length in | 4.300 |
| Product length mm | 109.220 |
| Product material | Carbon steel |
| Product width in | 0.310 |
| Product width mm | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975419786 |
![Hose Fittings 75706E-Y36 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215535%2FID433158379758-0101_preview.jpg&w=1920&q=75)