Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.420 |
| A dimension MM | 137.668 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 75706E-Y47 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Crimp |
| End type 1 | Hose splicer |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.620 |
| Hose cut off factor MM | 66.548 |
| Hose size | -6 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975502396 |
