Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.804 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hose cut off factor IN | 1.875 |
| Hose cut off factor MM | 47.625 |
| Hose size | -6 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 3/4-18 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522083942 |
