Ftng (perm) Refrig
75706E-Z87-BG
Tools75706E-Z87-BG Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product width in | 0.750 |
| Product width mm | 19.050 |