Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.612 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 75761 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End type 1 | Spilcer high side port |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Product height in | 0.840 |
| Product height mm | 21.336 |
| Product length in | 1.290 |
| Product length mm | 32.766 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | 757 E |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522986601 |
