Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.280 |
| A dimension MM | 83.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ2533-03-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 42.90 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.200 |
| Hose size | -8 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.200 |
| Product height in | 2.047 |
| Product height mm | 51.994 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Series | EJ Series |
| Thread size 1 | 9/16-18 UNF |