Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.071 |
| A dimension MM | 103.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | EJ4361-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.984 |
| Drop dimension MM | 25.00 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.625 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.323 |
| Hose cut off factor MM | 59.000 |
| Hose size | -20 |
| Inside diameter IN | 0.953 |
| Inside diameter MM | 24.200 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Carbon steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 11/16-12 UN |
