Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.461 |
| A dimension MM | 87.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | EJ4362-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.220 |
| Drop dimension MM | 56.40 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.874 |
| Hose cut off factor MM | 47.600 |
| Hose size | -16 |
| Inside diameter IN | 0.689 |
| Inside diameter MM | 17.500 |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 7/16-12 UN |
