Ftng (perm), refrig
EJ6565-0808S
ToolsEJ6565-0808S Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ6565-0808S |
| Compatible hoses | GH134 |
| End size 1 | -8 |
| End size 2 | -8 |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.038 |