Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.660 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ6653-01-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 78.994 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 4.660 |
| Product length mm | 118.364 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |