Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.850 |
| A dimension MM | 97.790 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | FC7049-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.560 |
| Hose cut off factor MM | 65.024 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 3.850 |
| Product length mm | 97.790 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |