Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.836 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2019-02-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 45.00 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.700 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.100 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thread size 1 | 5/8-18 UNF |