Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.330 |
| A dimension MM | 84.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2045-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.1200 |
| Inside diameter MM | 3.0000 |
| Product height in | 0.374 |
| Product height mm | 9.500 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product material | Carbon steel |
| Product width in | 0.374 |
| Product width mm | 9.500 |