Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.720 |
| A dimension MM | 119.800 |
| Angle shape | Straight |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.930 |
| Product material | Carbon steel |
