Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.650 |
| A dimension MM | 143.500 |
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FJ2066-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.790 |
| Drop dimension MM | 70.9 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.200 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product height in | 2.790 |
| Product height mm | 70.866 |
| Product length in | 5.650 |
| Product length mm | 143.510 |
| Product material | Carbon steel |
| Product width in | 0.941 |
| Product width mm | 23.901 |