Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.620 |
| A dimension MM | 142.800 |
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FJ2066-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.710 |
| Drop dimension MM | 68.9 |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.000 |
| Hose size | -10 |
| Inside diameter IN | 0.3740 |
| Inside diameter MM | 9.5000 |
| Product height in | 2.710 |
| Product height mm | 68.834 |
| Product length in | 5.620 |
| Product length mm | 142.748 |
| Product material | Carbon steel |
| Product width in | 0.941 |
| Product width mm | 23.901 |