Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.850 |
| A dimension MM | 174.000 |
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FJ2066-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.300 |
| Drop dimension MM | 83.8 |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.400 |
| Hose size | -16 |
| Inside diameter IN | 0.5000 |
| Inside diameter MM | 12.7000 |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 6.850 |
| Product length mm | 173.990 |
| Product material | Carbon steel |
| Product width in | 1.378 |
| Product width mm | 35.001 |