Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.122 |
| A dimension MM | 104.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Catalog Item | FJ2074-07-0808-503 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End size 1 | -8 |
| End type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.832 |
| Hose cut off factor MM | 71.933 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-16 UNF |