Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.740 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2077-10-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.490 |
| Drop dimension MM | 38.0 |
| End size 1 | -8 |
| End Type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.950 |
| Hose size | -6 |
| Product height in | 1.496 |
| Product height mm | 37.998 |
| Product length in | 2.548 |
| Product length mm | 64.719 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-20 |
