Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2111-02-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.1 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.600 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.780 |
| Product length mm | 96.012 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Thread size 1 | M20x1.5 |