Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.530 |
| A dimension MM | 115.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2112-03-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.1 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.980 |
| Hose cut off factor MM | 75.700 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 4.530 |
| Product length mm | 115.062 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread size 1 | M24x1.5 |